IESNA:LM-63-2002
[TEST]P1055980
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1195D830-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2026
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1449.9 1435.7 1431.4 1420.1 1403 1383.1 1359 1330.5 1300.7 1265.1
1226.8 1187 1142.9 1097.4 1050.5 1002.2 952.4 904.1 848.6 798.9
744.9 690.8 638.3 582.8 528.8 473.4 417.9 362.5 305.6 251.6
199 147.8 100.9 58.3 21.3 0 0
1449.9 1452.8 1442.8 1424.3 1398.8 1368.9 1330.5 1289.3 1243.8 1192.6
1141.5 1086 1027.7 968 905.5 842.9 779 715 651 588.5
521.7 459.1 396.6 334.1 272.9 214.6 160.6 109.5 66.8 34.1
21.3 11.4 4.3 1.4 0 0 0
1449.9 1438.6 1418.7 1388.8 1347.6 1297.8 1242.4 1181.3 1114.5 1042
968 889.9 811.7 730.6 651 574.3 496.1 422.2 349.7 280
217.5 159.2 105.2 56.9 28.4 22.7 15.6 10 5.7 2.8
1.4 1.4 0 0 0 0 0
1449.9 1440 1411.5 1370.3 1316.3 1252.3 1184.1 1104.5 1019.2 929.7
840.1 749.1 656.7 571.4 484.7 402.3 324.1 250.2 186.2 126.5
73.9 32.7 24.2 18.5 14.2 8.5 5.7 2.8 1.4 1.4
1.4 1.4 0 0 0 0 0
1449.9 1441.4 1417.2 1371.7 1312 1242.4 1165.6 1081.8 990.8 894.1
797.5 699.4 605.6 514.6 426.4 342.6 265.8 196.2 135 79.6
34.1 25.6 19.9 14.2 10 5.7 4.3 1.4 1.4 1.4
0 0 0 0 0 0 0
